IESNA:LM-63-2002
[TEST]P939820
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14051
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1281.7 1273.7 1256.9 1242.3 1238.6 1240.1 1244.5 1252.5 1259.8 1262
1262.7 1273.7 1296.3 1333.6 1395.7 1483.3 1589.9 1718.5 1882.8 2078.5
2300.5 2572.2 2901.6 3276.3 3679.4 4112.5 4528.1 4721.6 4438.2 3429.6
1866 526.6 161.4 95.7 54.8 22.6 0
1281.7 1277.4 1259.8 1245.2 1241.6 1242.3 1246.7 1254.7 1261.3 1263.5
1264.9 1276.6 1298.5 1338 1398.6 1487 1595 1724.3 1893 2088.8
2318.1 2597.8 2940.3 3306.9 3717.4 4161.4 4568.2 4743.5 4393.7 3353
1779.1 493.7 156.3 87.6 51.1 20.4 0
1281.7 1275.9 1259.1 1243.8 1237.2 1237.9 1240.1 1244.5 1247.4 1250.3
1254.7 1267.1 1290.5 1327.7 1389.1 1470.2 1573.9 1696.6 1855 2048.6
2290.3 2592.7 2947.6 3342 3751 4184.8 4594.5 4807.8 4548.5 3621.7
2150.1 793.1 211.8 105.2 62.1 24.1 0
1281.7 1273 1256.9 1240.1 1231.3 1229.2 1230.6 1231.3 1231.3 1236.5
1243.8 1257.6 1281 1317.5 1370.1 1447.5 1550.5 1676.1 1834.6 2027.4
2288.9 2601.4 3000.2 3449.4 3909.5 4360.8 4782.2 5020.3 4888.8 4203.8
2886.3 1396.4 420.7 153.4 74.5 23.4 0
1281.7 1273 1257.6 1240.1 1229.2 1227 1228.4 1228.4 1228.4 1234.3
1247.4 1259.8 1279.5 1310.9 1358.4 1430 1533.7 1663 1822.2 2025.2
2293.2 2650.4 3111.2 3656.8 4217.7 4720.1 5125.5 5382.6 5413.2 5062.7
4037.3 2428.4 1031.2 262.9 88.4 20.4 0
1281.7 1270.8 1255.4 1237.9 1226.2 1224 1226.2 1229.2 1229.2 1235
1248.9 1259.1 1274.4 1308 1358.4 1430 1530.8 1663 1825.1 2039.1
2318.8 2703 3218.6 3847.4 4485.7 5040 5446.1 5748.4 5934 5815.6
5040.8 3539.2 1695.1 532.4 113.2 26.3 0
1281.7 1273 1256.9 1238.6 1227 1224 1225.5 1228.4 1228.4 1234.3
1247.4 1261.3 1281 1313.1 1362.8 1435.8 1538.1 1666.6 1827.3 2030.3
2298.4 2656.2 3119.3 3656.8 4211.8 4725.3 5148.8 5443.9 5483.3 5097.7
4130 2521.8 991.1 255.6 73.8 19.7 0
1281.7 1274.4 1259.1 1240.8 1229.2 1226.2 1228.4 1230.6 1232.8 1238.6
1248.1 1263.5 1288.3 1325.6 1378.9 1452.6 1557.1 1684.1 1842.6 2041.3
2304.2 2635.8 3036.7 3474.2 3921.9 4374 4802.7 5042.9 4878.6 4236.7
2968.8 1427.1 425.8 159.9 76 23.4 0
1281.7 1276.6 1260.6 1243 1233.5 1232.1 1235 1240.8 1245.9 1251.1
1257.6 1270.8 1296.3 1336.5 1396.4 1478.9 1581.9 1706.8 1863.1 2052.2
2291.8 2589 2937.4 3317.9 3715.2 4144.6 4566.8 4779.3 4555.8 3789
2394 940.7 269.5 128.5 68.7 27.8 0
1281.7 1278.1 1261.3 1243.8 1235.7 1235 1240.1 1250.3 1259.1 1264.2
1269.3 1282.5 1306.6 1347.5 1410.3 1498.6 1606.7 1737.5 1898.1 2092.4
2317.3 2597.1 2919.1 3280.7 3664.8 4090.6 4495.9 4655.1 4354.2 3380
1852.1 558 170.2 86.2 46 18.3 0
1281.7 1277.4 1261.3 1243.8 1235.7 1235.7 1240.8 1250.3 1259.8 1264.2
1268.6 1279.5 1304.4 1343.1 1405.2 1491.3 1598.7 1735.3 1896.7 2080.7
2302 2570 2890.7 3254.4 3621 4046.8 4460.9 4656.6 4402.4 3481.5
1972.6 620.1 179.7 93.5 48.2 16.8 0
